EKC 3xx
027F0309
Used for product: EKC 3xx, Packing format: Multi pack, Quantity per packing format: 4
027F0309
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Front mounting accessory EKC 3xx |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Spare parts, discont. products |
| Product line | Industrial Refrigeration |
| Product name | Bracket |
| Product Type | Accessory |
| Quantity per packing format | 4 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Front mounting |
| Used for product | EKC 3xx |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.317 Kilogram |
| Net weight | 0.24 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.236 Liter |
| EAN/UPC | 5702428286053 |