
Spare part, ICLX 150; ICS 150; ICLX 125; ICS 100; ICS 125; ICLX 100, Orifice set
027F0176
Product Type: Spare part, Used for product: ICLX 150; ICS 150; ICLX 125; ICS 100; ICS 125; ICLX 100, Type designation: Orifice set
027F0176
Product specifications
Characteristic | Value |
|---|---|
| Accessory (EF013236) | TRUE |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | ORIFICE, SET WITH 10 PC |
| Packing format | Multi pack |
| Product group | ICM / ICS / ICLX accessories |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Orifice |
| Product Type | Spare part |
| Quantity per packing format | 70 pc |
| REACH Candidate List substances 0.1 | No |
| Spare part (EF013237) | TRUE |
| Type designation | Orifice set |
| Type of accessory/spare part (EF000215) | Other |
| Used for product | ICLX 100ICLX 125ICLX 150ICS 100ICS 125ICS 150 |
| Used for product comments | Ø 1.8 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.043 Kilogram |
| Net weight | 0.021 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.07 Liter |
| EAN/UPC | 5702422136866 |