
Spare part, PMFL 80, Spring (Weak)
027F0123
Product Type: Spare part, Used for product: PMFL 80, Type designation: Spring (Weak)
027F0123
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | PMFL 80-1 TO PMFL 80- Spring set weak |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Liquid level valve spare parts |
| Product line | Industrial Refrigeration |
| Product name | Spring |
| Product Type | Spare part |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Spring (Weak) |
| Used for product | PMFL 80 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.092 Kilogram |
| Net weight | 0.031 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.206 Liter |
| EAN/UPC | 5702422039815 |