
Spare part, SV 4; SV 6; SV 5, Strainer
027B2071
Product Type: Spare part, Used for product: SV 4; SV 6; SV 5, Type designation: Strainer
027B2071
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Spare part Filter SV |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Liquid level valve spare parts |
| Product line | Industrial Refrigeration |
| Product name | Slide valve |
| Product Type | Spare part |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Strainer |
| Used for product | SV 4SV 5SV 6 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.045 Kilogram |
| Net weight | 0.044 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.286 Liter |
| EAN/UPC | 5702423083688 |