
REPAIR KIT SV 4-5-6 (GASKETS)
027B2070
Used for product: SV 4; SV 6; SV 5
027B2070
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | REPAIR KIT SV 4-5-6 (GASKETS) |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Liquid level valve spare parts |
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Seal kit |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances 0.1 | No |
| Used for product | SV 4SV 5SV 6 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.06 Kilogram |
| Net weight | 0.036 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.091 Liter |
| EAN/UPC | 5702422161233 |