
Repair kit, Service Kit, SV 3, Multi pack, 12 pc
027B2056
Product Type: Service Kit, Used for product: SV 3
027B2056
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | SERVICE KIT (SV 3) |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Liquid level valve spare parts |
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Service Kit |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Service kit |
| Used for product | SV 3 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.022 Kilogram |
| Net weight | 0.003 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.309 Liter |
| EAN/UPC | 5702422015796 |