
Repair kit, Service Kit, SV 1, Multi pack, 16 pc
027B2055
Product Type: Service Kit, Used for product: SV 1
027B2055
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | SERVICE KIT (SV 1) |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Liquid level valve spare parts |
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Service Kit |
| Quantity per packing format | 16 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Service kit |
| Used for product | SV 1 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.02 Kilogram |
| Net weight | 0.003 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.311 Liter |
| EAN/UPC | 5702422054665 |