
SV 3; SV 1
027B2047
Used for product: SV 3; SV 1, Packing format: Multi pack, Quantity per packing format: 20
027B2047
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | SV 1-3 Pilot connector solder/weld |
| Packing format | Multi pack |
| Product group | Liquid level valve accessories |
| Product line | Industrial Refrigeration |
| Product name | Pilot connector |
| Product Type | Accessory |
Characteristic | Value |
|---|---|
| Quantity per packing format | 20 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 5afa1bd7-b40d-4068-a9f2-78f2cbcdaeb6 |
| SCIP dossier product name | SV |
| Type designation | Pilot connector |
| Used for product | SV 1SV 3 |
| Used for product comments | For solder/weld ID6.5/OD10 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.143 Kilogram |
| Net weight | 0.134 Kilogram |
| Volume | 0.165 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702422045113 |
| Proposition 65 | Cancer and Reproductive Harm |