
Spare part, SV 3; SV 1, Bypass valve
027B2046
Product Type: Spare part, Used for product: SV 3; SV 1, Type designation: Bypass valve
027B2046
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | BYPASS VALVE SVI-3 |
| Packing format | Multi pack |
| Product group | Liquid level valve accessories |
| Product line | Industrial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | By-pass valve |
| Product Type | Spare part |
| Quantity per packing format | 16 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 5afa1bd7-b40d-4068-a9f2-78f2cbcdaeb6 |
| SCIP dossier product name | SV |
| Type designation | Bypass valve |
| Used for product | SV 1SV 3 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.19 Kilogram |
| Net weight | 0.106 Kilogram |
| Volume | 0.261 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702422038931 |
| Proposition 65 | Cancer and Reproductive Harm |