
SEAL KIT FOR SV 1/3
027B2045
Used for product: SV 3; SV 1
027B2045
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | SEAL KIT FOR SV 1/3 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Liquid level valve accessories |
| Product line | Industrial Refrigeration |
| Product name | Seal kit |
| Product Type | Seal kit |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances 0.1 | No |
| Used for product | SV 1SV 3 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.032 Kilogram |
| Net weight | 0.011 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.196 Liter |
| EAN/UPC | 5702422002130 |