
Seal kit for pressur gauge con (PMC)
027B2029
Used for product: PM; ICS
027B2029
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Seal kit for pressur gauge con (PMC) |
| Packing format | Multi pack |
| Product group | ICM / ICS / ICLX accessories |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Seal kit |
| Product Type | Seal kit |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Gaskets |
| Used for product | ICSPM |
| Used for product comments | For weld/solder |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.018 Kilogram |
| Net weight | 0.005 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.039 Liter |
| EAN/UPC | 5702422107637 |