
SV 1-3 Seal kit PILOT CONNECTOR
027B2028
SV 1-3 Seal kit PILOT CONNECTOR
027B2028
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | SV 1-3 Seal kit PILOT CONNECTOR |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Liquid level valve accessories |
| Product line | Industrial Refrigeration |
| Product name | Seal kit |
| Product Type | Seal kit |
| Quantity per packing format | 50 pc |
| REACH Candidate List substances 0.1 | No |
| Used for product comments | For solder/weld pilot connctor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.026 Kilogram |
| Net weight | 0.014 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.196 Liter |
| EAN/UPC | 5702422109259 |