
Spare part, ICSE; SV3-E, Gasket
027B1073
Product Type: Spare part, Used for product: ICSE; SV3-E, Type designation: Gasket
027B1073
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | I-pack(5)pilot gasket / o-ring,flammable |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Product group | ICM / ICS / ICLX accessories |
| Product line | Industrial Refrigeration |
| Product name | Gasket |
| Product Type | Spare part |
| Quantity per packing format | 5 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Gasket |
| Used for product | ICSESV3-E |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 14 Gram |
| Net weight | 5 Gram |
| Volume | 0.189 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428292221 |
| Proposition 65 | Cancer and Reproductive Harm |