
Repair kit
027B0161
Type designation: Sealing parts, Used for product: CVMD
027B0161
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Repair Kit CVMD |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Pilot valve spare parts |
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Repair kit |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Sealing parts |
| Used for product | CVMD |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.063 Kilogram |
| Net weight | 0.035 Kilogram |
| Volume | 0.309 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428257275 |
| Proposition 65 | Cancer and Reproductive Harm |