Connection Kit
027B0150
Type designation: Connection Kit
027B0150
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Accessory set for flammable refrigerants |
| Packing format | Single pack |
| Product group | Pilot valve spare parts |
| Product line | Industrial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Nipples/gasket |
| Product Type | Spare part |
| Quantity per packing format | 1 pc |
| Type designation | Connection kit |
| Used for product | CVCE |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.007 Kilogram |
| Net weight | 0.007 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162708187 |