
FSA, Flare, Solder, ODF, Adapter
023U8043
Product Type: FSA, Inlet connection type: Flare, Outlet connection type: Solder, ODF, Adapter
023U8043
Product specifications
Characteristic | Value |
|---|---|
| Connection material | BrassCopper |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Identical product | 023U8013 |
| Inlet connection type | Flare |
| Inlet size [in] | 3/8 in |
| Material Description | FSA 310m Flare/Solder Adapter I/160 |
| Max. Tightening torque [Nm] | 30 Nm |
| Max. Working Pressure [bar] | 46.0 bar |
| Max. Working Pressure [psig] | 667 psig |
Characteristic | Value |
|---|---|
| Outlet connection type | Solder, ODF |
| Outlet size [mm] | 10.00 mm |
| Packing format | Industrial pack |
| Product group | Generic accessories |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Adapter |
| Product Type | FSA |
| Quantity per packing format | 160 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 432c3b84-24e5-412f-b89b-ebd799eb8493 |
| SCIP dossier product name | Flare/solder adaptor |
| Serviceable | Generic spare parts |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.072 Kilogram |
| Net weight | 0.067 Kilogram |
| Volume | 0.07 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702422164098 |
| Proposition 65 | Cancer and Reproductive Harm |