
Spare part, DCR, Bolt for cover
023U2029
Product Type: Spare part, Used for product: DCR, Type designation: Bolt for cover, Filter drier, bolt
023U2029
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Lubricants compatibility | Oilfree applications |
| Material Description | DCR bolt packing |
| Max. Working Pressure [bar] | 46.0 bar |
| Max. Working Pressure [psig] | 667 psig |
| Oil free refrigerants | R1234ze(E)R134aR513AR515A |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Product group | DCR spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Filter drier, bolt |
| Product Type | Spare part |
| Quantity per packing format | 8 pc |
| REACH Candidate List substances 0.1 | No |
| Refrigerants | R1233zd(E)R1234ze(E)R125R134aR22/R407CR23R404AR407AR407FR410AR438AR448AR449AR449BR450AR452AR507AR513A |
| Type designation | Bolt for cover |
| Used for product | DCR |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.016 Kilogram |
| Net weight | 0.005 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.01 Liter |
| EAN/UPC | 5702428508445 |