
O-ring kit
020-5464
Type designation: O-ring kit
020-5464
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | OFC O-ring sparepart kit |
| Packing format | Multi pack |
| Parts included | 3 O-rings and Silicon oil |
| Product group | Check valve spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Repair kit |
Characteristic | Value |
|---|---|
| Product Type | Spare part |
| Quantity per packing format | 18 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | a7d4344b-ba97-4b6f-9f6f-78899065c5b4 |
| SCIP dossier product name | OFC |
| Type designation | O-ring kit |
| Used for product | OFC 80OFC 80BOFC 80BCOFC 80C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 79 Gram |
| Net weight | 27 Gram |
| Volume | 1.183 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162715550 |
| Proposition 65 | Cancer and Reproductive Harm |