
Spare part, WVS 80; WVTS 80, Spring
016D0578
Product type: Spare part, Used for product: WVS 80; WVTS 80, Type designation: Spring, Spring for water reg. valve
016D0578
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Function | For delta p=1-10 bar |
| Further information | Optional servo spring |
| Material Description | Spring for WVS/WVTS 1-10 bar |
| Packing format | Multi pack |
| Product group | Water valves spare parts |
Characteristic | Value |
|---|---|
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Spring for water reg. valve |
| Product Type | Spare part |
| Quantity per packing format | 72 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | f7d782f1-04df-4c40-bfe2-ea3a06dce79f |
| SCIP dossier product name | WVS/WVTS |
| Type designation | Spring |
| Used for product | WVS 80WVTS 80 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.051 Kilogram |
| Net weight | 0.044 Kilogram |
| Volume | 0.031 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702422011842 |
| Proposition 65 | Cancer and Reproductive Harm |