
Spare part, WVS 65; WVTS 65
016D0062
Product type: Spare part, Used for product: WVS 65; WVTS 65, Piston Kit
016D0062
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | Spare Part Piston Kit WVS/WVTS 65 |
| Packing format | Multi pack |
| Product group | Water valves spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Piston kit |
| Product Type | Spare part |
| Quantity per packing format | 9 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 23785618-b379-4da7-a913-ecd40c8fae6d |
| SCIP dossier product name | Solenoid coils |
| Type designation | Piston kit |
| Used for product | WVS 65WVTS 65 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.812 Kilogram |
| Net weight | 0.669 Kilogram |
| Volume | 2.236 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702422012177 |
| Proposition 65 | Cancer and Reproductive Harm |