
Spare part, T 2; TE 2, Flare nut
011L1235
Product type: Spare part, Used for product: T 2; TE 2, Type designation: Flare nut
011L1235
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection Size | NS 4- 6M |
| Connection size [in] | 3/8 in |
| Connection size [mm] | 10 mm |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | Flare Nut I/10 |
| Packing format | Industrial pack |
| Product group | TXV spare parts |
Characteristic | Value |
|---|---|
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Flare nut |
| Product Type | Spare part |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | c164ed45-f10d-4d73-9eae-355ccb479f4b |
| SCIP dossier product name | T2 /TE2 - Thermostatic Expansion Valve |
| Surface coating | Ni |
| Type designation | Flare nut |
| Used for product | T 2TE 2 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.037 Kilogram |
| Net weight | 0.037 Kilogram |
| Volume | 0.012 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702422000723 |
| Proposition 65 | Cancer and Reproductive Harm |