Spare part, 6F, 3 mm orifice
006F1003
Product Type: Spare part, Used for product: 6F, Type designation: 3 mm orifice
006F1003
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Spare part set w/ 3mm orifice Multi-15 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Spare parts, discont. products |
| Product line | Industrial Refrigeration |
| Product name | Orifice |
| Product Type | Spare part |
| Quantity per packing format | 15 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | 3 mm orifice |
| Used for product | 6F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.24 Kilogram |
| Net weight | 0.24 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.338 Liter |
| EAN/UPC | 5702428231947 |