
PM 65
006-1143
Used for product: PM 65, Packing format: Multi pack, Quantity per packing format: 20
006-1143
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection size | M14 |
| Connection type | Thread |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Staybolt set (PM/L/LX 65, PMFH 500) |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Flanges |
| Product line | Industrial Refrigeration |
| Product name | Staybolt set |
| Product Type | Accessory |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances 0.1 | No |
| Thread length [in] | 2.756 in |
| Type designation | Bolt |
| Used for product | PM 65 |
| Used for product comments | For flange connections |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.384 Kilogram |
| Net weight | 0.384 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.18 Liter |
| EAN/UPC | 5702422110668 |