
Multifunction valve body, SVL-140B 25, Max. Working Pressure [bar]: 140
148B6867
Connection standard: ANSIB36.10 SCH80; EN10216-2, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Inlet connection size [in]: 1 in, Outlet connection size [in]: 1 in
148B6867
Product specifications
Characteristic | Value |
|---|---|
| Approval | C UL US LISTEDCRN |
| Body material | Steel |
| Brand | SVL Flexline |
| Category | Art. 4, par. 3 |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection material | Steel |
| Connection standard | ANSIB36.10 SCH80EN10216-2 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Angleway |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flow direction | Single-flow |
| Flow direction indicator | Embossed 1-way arrow |
| Fluid Group | 2 |
| Inlet connection size [in] | 1 in |
| Inlet connection type | Butt weld |
| Material Description | SVL-140B Valve Housing 25 A/D ANG |
| Max. Working Pressure [bar] | 140.0 bar |
Characteristic | Value |
|---|---|
| Max. Working Pressure [psig] | 2030 psig |
| Outlet connection size [in] | 1 in |
| Outlet connection type | Butt weld |
| Packing format | Single pack |
| Parts Program name | CHV-140B |
| Product accessories | SVL Flexline accessories |
| Product description | Valve house |
| Product group | Multifunction valves |
| Product line | Industrial Refrigeration |
| Product name | Multifunction valve body |
| Product Type | SVL-140B 25 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Refrigerants | R744 |
| Serviceable | SVL Flexline spare parts |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -40 °F |
| Used for product | SVL-140B 25 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.852 Kilogram |
| Net weight | 1.55 Kilogram |
| Volume | 5.372 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162794425 |
| Proposition 65 | Cancer and Reproductive Harm |