
Multifunction valve body, SVL 65, SVL Flexline, Direction: Angleway, Max. Working Pressure [bar]: 65
148B6814
Used for product: SVL 65
148B6814
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEUA |
| Body material | Steel |
| Brand | SVL Flexline |
| Category | II |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection material | Steel |
| Connection standard | ASME B16.22 |
| Contains batteries | No |
| Cv value [gal/min] | 83.520 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Angleway |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flow direction indicator | Embossed 1-way arrow |
| Fluid Group | 1 |
| Inlet connection size [in] | 2 5/8 in |
| Inlet connection type | Solder |
| Kv value [m³/h] | 72.000 m³/h |
| Material Description | No paint housing, SVL 65 SA, ANG,65bar,B |
Characteristic | Value |
|---|---|
| Max. Working Pressure [bar] | 65.0 bar |
| Max. Working Pressure [psig] | 943 psig |
| Outlet connection size [in] | 2 5/8 in |
| Outlet connection type | Solder |
| Packing format | Single pack |
| Parts Program name | SVA-S / SVA-L |
| Product accessories | SVL Flexline accessories |
| Product description | Valve house |
| Product group | Multifunction valves |
| Product line | Industrial Refrigeration |
| Product name | Multifunction valve body |
| Product Type | SVL 65 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Refrigerants | R1233zd(E)R1234yfR1234ze(E)R125R134aR152aR22R227eaR236faR245faR290R32R401AR402AR404AR407AR407BR407CR407FR407HR409AR410AR413AR417AR421AR422AR422BR422DR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR502R507AR512AR513AR513BR515AR515BR516AR600R600aR717R744 |
| Serviceable | SVL Flexline spare parts |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -60 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -76 °F |
| Used for product | SVL 65 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6.884 Kilogram |
| Net weight | 6.042 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 7.259 Liter |
| EAN/UPC | 5702424547134 |