
Multifunction valve body, SVL 50, SVL Flexline, Direction: Angleway, 54 mm, Max. Working Pressure [bar]: 65
148B6813
Used for product: SVL 50
148B6813
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEUA |
| Body material | Steel |
| Brand | SVL Flexline |
| Category | II |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection material | Steel |
| Connection standard | ASME B16.22/EN 1254-5 |
| Contains batteries | No |
| Cv value [gal/min] | 52.200 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Angleway |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flow direction | Bi-flow |
| Flow direction indicator | Embossed 1-way arrow |
| Fluid Group | 1 |
| Inlet connection size [mm] | 54.00 mm |
| Inlet connection type | Solder |
| Kv value [m³/h] | 45.000 m³/h |
| Material Description | No paint housing,SVL 50 SA/D,ANG,65bar B |
Characteristic | Value |
|---|---|
| Max. Working Pressure [bar] | 65.0 bar |
| Max. Working Pressure [psig] | 943 psig |
| Outlet connection size [mm] | 54.0 mm |
| Outlet connection type | Solder |
| Packing format | Single pack |
| Parts Program name | SVA-S / SVA-L |
| Product accessories | SVL Flexline accessories |
| Product description | Valve house |
| Product group | Multifunction valves |
| Product line | Industrial Refrigeration |
| Product name | Multifunction valve body |
| Product Type | SVL 50 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Refrigerants | R1233zd(E)R1234yfR1234ze(E)R125R134aR152aR22R227eaR236faR245faR290R32R401AR402AR404AR407AR407BR407CR407FR407HR409AR410AR413AR417AR421AR422AR422BR422DR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR502R507AR512AR513AR513BR515AR515BR516AR600R600aR717R744 |
| Serviceable | SVL Flexline spare parts |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -60 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -76 °F |
| Used for product | SVL 50 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.398 Kilogram |
| Net weight | 4.352 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 6.036 Liter |
| EAN/UPC | 5702424547127 |