
Multifunction valve body, SVL 10, SVL Flexline, Direction: Angleway, 10 mm, Max. Working Pressure [bar]: 52
148B5134
148B5134
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCA |
| Body material | Steel |
| Brand | SVL Flexline |
| Category | Art. 4, par. 3 |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection material | Steel |
| Connection standard | GOST 8734-75/8732-78 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Angleway |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flow direction | Bi-flow |
| Flow direction indicator | Embossed 1-way arrow |
| Fluid Group | 12 |
| Inlet connection size [in] | 3/8 in |
| Inlet connection size [mm] | 10.00 mm |
| Inlet connection type | Butt weld |
| Material Description | SVL 10 G Valve Housing ANG PS52 |
Characteristic | Value |
|---|---|
| Max. Working Pressure [bar] | 52.0 bar |
| Max. Working Pressure [psig] | 754 psig |
| Outlet connection size [in] | 3/8 in |
| Outlet connection size [mm] | 10.0 mm |
| Outlet connection type | Butt weld |
| Packing format | Single pack |
| Parts Program name | REG-SA /REG-SBSVA-S / SVA-L |
| Product accessories | SVL Flexline accessories |
| Product description | Valve house |
| Product group | Multifunction valves |
| Product line | Industrial Refrigeration |
| Product name | Multifunction valve body |
| Product Type | SVL 10 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Refrigerants | R113R114R1150R1233zd(E)R1234yfR1234ze(E)R125R1270R1336mzz(Z)R134aR152aR170R22R227eaR23R236faR245faR290R32R401AR402AR402BR404AR407AR407BR407CR407FR407HR408AR409AR410AR413AR417AR421AR422AR422BR422DR427AR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR502R503R507AR508BR512AR513AR513BR515AR515BR516AR600R600aR717R744RE170 |
| Serviceable | SVL Flexline spare parts |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -60 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -76 °F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.402 Kilogram |
| Net weight | 0.168 Kilogram |
| Volume | 1.828 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428919227 |
| Proposition 65 | Cancer and Reproductive Harm |