
Angle-seat ext operated valve, AV210G, G, 3/4, PTFE, Function: NC
042N4424
Body material: Bronze
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: AV210A - AV210H, AV210A - AV210H, AV210A - AV210H
042N4424
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 60 °C |
| Ambient temperature range [°C] [min] | -30 °C |
| Ambient temperature range [°F] [max] | 140 °F |
| Ambient temperature range [°F] [min] | -22 °F |
| Body material | Bronze |
| China RoHS compliance | Out of scope |
| Closing | With flow |
| Connection Internal/External | Internal |
| Connection size [in] | 3/4 |
| Connection type | G |
| Contains batteries | No |
| Control head diameter [mm] | 50 mm |
| Control pressure range [bar] [max] | 10.00 bar |
| Control pressure range [bar] [min] | 1.80 bar |
| Control pressure range [psig] [max] | 145.0 psig |
| Control pressure range [psig] [min] | 26.1 psig |
| Cv value [gal/min] | 11.500 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [bar] [max] | 10.000 bar |
| Differential pressure [bar] [min] | 0.000 bar |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Out of scope |
| Function | NC |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Kv value [m³/h] | 10.000 m³/h |
| Material Description | Valve AV210G 20G G 34T NC000 |
| Max. test pressure [bar] | 24.0 bar |
| Max. test pressure [psig] | 348.0 psig |
| Max. Working Pressure [bar] | 16.0 bar |
| Max. Working Pressure [psig] | 232 psig |
| Medium temperature range [°C] [max] | 180 °C |
| Medium temperature range [°C] [min] | -30 °C |
| Medium temperature range [°F] [max] | 356 °F |
| Medium temperature range [°F] [min] | -22 °F |
| Operation | Piston (angle) |
| Orifice size [mm] | 20.00 mm |
| Packing format | Single pack |
| Product accessories | Ext. operat. valve accessories |
| Product group | Externally operated valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Angle-seat ext operated valve |
| Product Type | AV210G |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 0a1684e1-9b13-4d79-ae59-ca9cab611349 |
| SCIP dossier product name | AV210 |
| Seal Material | PTFE |
| Serviceable | Ext. operat. valve spare parts |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.108 Kilogram |
| Net weight | 1.008 Kilogram |
| Volume | 2.285 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428903189 |
| Proposition 65 | Cancer and Reproductive Harm |