
Angle-seat ext operated valve, AV210C, G, 1, PTFE, Function: NC
042N4412
Body material: Bronze
042N4412
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 60 °C |
| Ambient temperature range [°C] [min] | -30 °C |
| Ambient temperature range [°F] [max] | 140 °F |
| Ambient temperature range [°F] [min] | -22 °F |
| Body material | Bronze |
| China RoHS compliance | Out of scope |
| Closing | Against flow |
| Connection Internal/External | Internal |
| Connection size [in] | 1 |
| Connection type | G |
| Contains batteries | No |
| Control head diameter [mm] | 50 mm |
| Control pressure range [bar] [max] | 10.00 bar |
| Control pressure range [bar] [min] | 4.00 bar |
| Control pressure range [psig] [max] | 145.0 psig |
| Control pressure range [psig] [min] | 58.0 psig |
| Cv value [gal/min] | 23.100 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [bar] [max] | 11.000 bar |
| Differential pressure [bar] [min] | 0.000 bar |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Out of scope |
| Function | NC |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Kv value [m³/h] | 20.000 m³/h |
| Material Description | Valve AV210B 25G G 1T NC000 |
| Max. test pressure [bar] | 24.0 bar |
| Max. test pressure [psig] | 348.0 psig |
| Max. Working Pressure [bar] | 16.0 bar |
| Max. Working Pressure [psig] | 232 psig |
| Medium temperature range [°C] [max] | 180 °C |
| Medium temperature range [°C] [min] | -30 °C |
| Medium temperature range [°F] [max] | 356 °F |
| Medium temperature range [°F] [min] | -22 °F |
| Operation | Piston (angle) |
| Orifice size [mm] | 25.00 mm |
| Packing format | Single pack |
| Product accessories | Ext. operat. valve accessories |
| Product group | Externally operated valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Angle-seat ext operated valve |
| Product Type | AV210C |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 0a1684e1-9b13-4d79-ae59-ca9cab611349 |
| SCIP dossier product name | AV210 |
| Seal Material | PTFE |
| Serviceable | Ext. operat. valve spare parts |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.692 Kilogram |
| Net weight | 1.592 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.457 Liter |
| EAN/UPC | 5702428364881 |