
Thermostatic expansion valve, TUB, R404A/R507A
068U3371
Temperature range [°C]: -60 - -20, Orifice capacities [kW]: 2.8, Pressure equalization: Internally equalized
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: TU / TC
068U3371
Product specifications
Characteristic | Value |
|---|---|
| Approval | EACLLC CDC TYSK |
| Body material | Stainless steel |
| Capillary tube length [in] | 59.0 in |
| Capillary tube length [mm] | 1500 mm |
| Category | Art. 4, par. 3 |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.3 |
| Connection material | Bi-metal: Steel/copper |
| Contains batteries | No |
| DG Indicator Profile | Other Dangerous Goods |
| Direction | Angleway |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(c) |
| Flow direction | Single-flow |
| Flow direction indicator | Laser engraved 1-way arrow |
| Fluid Group | 2 |
| Inlet connection type | Solder, ODF |
| Inlet size [in] | 3/8 in |
| Material Description | TUB/a Therm. exp. Valve I/45 |
| Max. Working Pressure [bar] | 34.0 bar |
| Max. Working Pressure [psig] | 500 psig |
| MOP Point [°C] | -15 °C |
| MOP Point [°F] | 5 °F |
| MOP Point [psig] | MOP 40 |
| Orifice capacities [kW] | 2.80 kW |
Characteristic | Value |
|---|---|
| Orifice capacities [TR] | 0.79 TR |
| Orifice size | 5 |
| Outlet connection type | Solder, ODF |
| Outlet size [in] | 1/2 in |
| Packing format | Industrial pack |
| Parts included | Bulb strap |
| Pressure equalization | Internally equalized |
| Product accessories | TXV accessories |
| Product group | Expansion valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Thermostatic expansion valve |
| Product Type | TUB |
| Quantity per packing format | 45 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Refrigerants | R404A/R507A |
| SCIP dossier no. | 07795324-de66-41b2-9761-afe6640e393c |
| SCIP dossier product name | TU/TC - Thermostatic expansion valve |
| Serviceable | No |
| Static Superheat (SS) [°C] | 3.50 °C |
| Static Superheat (SS) [°F] | 6.30 °F |
| Superheat setting | Adjustable |
| Temperature range [°C] [max] | -20 °C |
| Temperature range [°C] [min] | -60 °C |
| Temperature range [°F] [max] | -5 °F |
| Temperature range [°F] [min] | -75 °F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.165 Kilogram |
| Net weight | 0.151 Kilogram |
| Volume | 0.5 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428229364 |
| Proposition 65 | Cancer and Reproductive Harm |