Thermostatic expansion valve, TR 6, R410A; R32; R454B
067L6030
Temperature range [°C]: -10 - 15, Orifice size: 2, Orifice capacities [kW]: 10.53, Orifice capacities [TR]: 3
067L6030
Product specifications
Characteristic | Value |
|---|---|
| Adjustable | Yes |
| Approval | c UL us |
| Body material | Brass |
| Capillary tube length [in] | 31.5 in |
| Capillary tube length [mm] | 800 mm |
| Check valve | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| Equal. Capillar tube lgt. [in] | 24.3 in |
| Equalization connection type | Cap. tube, flare |
| Equalization size [in] | 1/4 in |
| Inlet connection type | Chatleff, male |
| Inlet fitting variant | 067U0044 |
| Inlet size [in] | 3/4 in |
| Material Description | TR6 Valve L Orf2 Adj M/12 |
| Max. Working Pressure [bar] | 49.0 bar |
| Max. Working Pressure [psig] | 711 psig |
| MOP Point [psig] | LAH |
| Orifice capacities [kW] | 10.53 kW |
| Orifice capacities [TR] | 3.00 TR |
| Orifice size | 2 |
Characteristic | Value |
|---|---|
| Outlet connection type | Chatleff, female |
| Outlet fitting variant | 067U0021 |
| Outlet size [in] | 3/4 in |
| Packing format | Multi pack |
| Port design | Balance port |
| Product group | Expansion valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Thermostatic expansion valve |
| Product Type | TR 6 |
| Quantity per packing format | 12 pc |
| Rated capacity R32 [kW] | 14.04 kW |
| Rated capacity R32 [TR] | 4.00 TR |
| Rated capacity R410A [kW] | 7.72 kW |
| Rated capacity R410A [TR] | 2.20 TR |
| Refrigerants | R32R410AR454B |
| Static Superheat (SS) [°C] | 3.01 °C |
| Static Superheat (SS) [°F] | 5.41 °F |
| Temperature range [°C] [max] | 15 °C |
| Temperature range [°C] [min] | -10 °C |
| Temperature range [°F] [max] | 60 °F |
| Temperature range [°F] [min] | 15 °F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.38 Kilogram |
| Net weight | 0.32 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.739 Liter |
| Proposition 65 | Cancer and Reproductive Harm |