
Thermostatic expansion valve, TR 6, R410A
067L5967
Temperature range [°C]: -10 - 15, Orifice size: 6, Orifice capacities [kW]: 21.1, Orifice capacities [TR]: 6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: TR 6
067L5967
Product specifications
Characteristic | Value |
|---|---|
| Adjustable | Yes |
| Approval | c UL us |
| Balanced port [Yes/No] | Yes |
| Body material | Brass |
| Capillary tube length [in] | 31.5 in |
| Capillary tube length [mm] | 800 mm |
| Check valve | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| Connection material | Copper |
| Contains batteries | No |
| DG Indicator Profile | Other Dangerous Goods |
| Direction | Straightway |
| Element temperature max. [°C] | 100 °C |
| Element temperature max. [°F] | 212 °F |
| Equal. Capillar tube lgt. [in] | 24.3 in |
| Equalization connection type | Cap. tube, flare |
| Equalization size [in] | 1/4 in |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow direction indicator | Embossed 1-way arrow |
| Inlet connection type | Solde ODF |
| Inlet fitting variant | 067U0087 |
| Inlet size [in] | 3/8 in |
| Material Description | TR6 Valve L Orf6 Adj M/12 R410A PPAP |
| Max. Working Pressure [bar] | 49.0 bar |
| Max. Working Pressure [psig] | 711 psig |
| MOP Point [psig] | LAH |
Characteristic | Value |
|---|---|
| Orifice capacities [kW] | 21.10 kW |
| Orifice capacities [TR] | 6.00 TR |
| Orifice size | 6 |
| Outlet connection type | Solde ODF |
| Outlet fitting variant | 067U0087 |
| Outlet size [in] | 3/8 in |
| Packing format | Multi pack |
| Parts included | 1 Aeroquip female 5/8 in conne1 Chatleff female 3/4 in conne1 Flare 3/8 in connectorBulb strapInstallation instructionInsulation tape |
| Port design | Balance port |
| Product accessories | TXV accessories |
| Product group | Expansion valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Thermostatic expansion valve |
| Product Type | TR 6 |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Refrigerants | R410A |
| SCIP dossier no. | 6fed54a1-6cec-4dc8-94c1-451bfa8f7152 |
| SCIP dossier product name | TR6 adjustable - Thermostatic expansion valve |
| Static Superheat (SS) [°C] | 1.00 °C |
| Static Superheat (SS) [°F] | 1.80 °F |
| Temperature range [°C] [max] | 15 °C |
| Temperature range [°C] [min] | -10 °C |
| Temperature range [°F] [max] | 60 °F |
| Temperature range [°F] [min] | 15 °F |
| UL approval file name | SA7200 |
| UL approved refrigerants | R410A |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.387 Kilogram |
| Net weight | 0.357 Kilogram |
| Volume | 1.721 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424685140 |
| Proposition 65 | Cancer and Reproductive Harm |