
Thermostatic expansion valve, TGE, R410A
067N3027
Temperature range [°C]: -25 - 10, Orifice capacities [kW]: 45, Pressure equalization: Externally equalized
067N3027
Product specifications
Characteristic | Value |
|---|---|
| Approval | C UL US LISTEDEACUA |
| Balanced port [Yes/No] | Yes |
| Body material | Brass |
| Capillary tube length [in] | 59.0 in |
| Capillary tube length [mm] | 1500 mm |
| Category | Art. 4, par. 3 |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| Connection material | Copper |
| Contains batteries | No |
| DG Indicator Profile | Other Dangerous Goods |
| Direction | Straightway |
| Element temperature max. [°C] | 110 °C |
| Element temperature max. [°F] | 230 °F |
| Equalization connection type | Solder, ODF |
| Equalization size [in] | 1/4 in |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow direction | Bi-flow |
| Flow direction indicator | Embossed 1-way arrow |
| Fluid Group | 2 |
| Identical product | 067N3007 |
| Inlet connection type | Solder, ODF |
| Inlet size [in] | 5/8 in |
| Material Description | TGE 13 ExpansionValve Solder I/12 |
| Max. Working Pressure [bar] | 49.0 bar |
| Max. Working Pressure [psig] | 711 psig |
| MOP Point [°C] | 15 °C |
| MOP Point [°F] | 60 °F |
| MOP Point [psig] | MOP 165 |
Characteristic | Value |
|---|---|
| Orifice capacities [kW] | 45.00 kW |
| Orifice capacities [TR] | 13.00 TR |
| Orifice size | 11 |
| Outlet connection type | Solder, ODF |
| Outlet size [in] | 7/8 in |
| Packing format | Industrial pack |
| Parts included | Bulb strap |
| Pressure equalization | Externally equalized |
| Product accessories | TXV accessories |
| Product group | Expansion valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Thermostatic expansion valve |
| Product Type | TGE |
| Quantity per packing format | 12 pc |
| Rated cap. cond. Range N [IMP] | tcond=100 °Ftevap=40 °Ftliq=98 °F |
| Rated cap. cond. Range N [SI] | tcond=38 °Ctevap=4.4 °Ctliq=37 °C |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Refrigerants | R410A |
| SCIP dossier no. | 3c484d77-61a0-4822-8540-e10a4d795088 |
| SCIP dossier product name | TGE -Thermostatic expansion valve |
| Serviceable | No |
| Static Superheat (SS) [°C] | 4.00 °C |
| Static Superheat (SS) [°F] | 7.20 °F |
| Superheat setting | Adjustable |
| Temperature range [°C] [max] | 10 °C |
| Temperature range [°C] [min] | -25 °C |
| Temperature range [°F] [max] | 50 °F |
| Temperature range [°F] [min] | -15 °F |
| UL approved refrigerants | R410A |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.457 Kilogram |
| Net weight | 0.39 Kilogram |
| Volume | 1.584 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428140089 |
| Proposition 65 | Cancer and Reproductive Harm |