
Thermostatic expansion valve, TD 1, R134a; R513A
068N5672
Temperature range [°C]: -25 - 15, Orifice capacities [kW]: 2.01, Pressure equalization: Internally equalized
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: TD 1 / TDE 1
068N5672
Product specifications
Characteristic | Value |
|---|---|
| Adjustable | No |
| Approval | C UL US LISTEDEACLLC CDC TYSK |
| Balanced port [Yes/No] | No |
| Body material | Brass |
| Capillary tube length [in] | 30.0 in |
| Capillary tube length [mm] | 750 mm |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| Connection material | Copper |
| Contains batteries | No |
| DG Indicator Profile | Other Dangerous Goods |
| Direction | Angleway |
| Element temperature max. [°C] | 100 °C |
| Element temperature max. [°F] | 210 °F |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Factory setting [psig] | 36.7 psig |
| Filter | Integrated |
| Flow direction | Single-flow |
| Flow direction indicator | Stamped 1-way arrow |
| Inlet connection type | Solder, ODF |
| Inlet size [mm] | 6.00 mm |
| Material Description | TD 1 Expansion Valve AW I/32 |
| Max. Working Pressure [bar] | 34.0 bar |
| Max. Working Pressure [psig] | 500 psig |
| MOP Point [°C] | 20 °C |
| MOP Point [°F] | -4 °F |
| MOP Point [psig] | MOP 70 |
Characteristic | Value |
|---|---|
| Orifice capacities [kW] | 2.01 kW |
| Orifice capacities [TR] | 0.57 TR |
| Orifice size | 3 |
| Outlet connection type | Solder, ODF |
| Outlet size [mm] | 12.00 mm |
| Packing format | Industrial pack |
| Pressure equalization | Internally equalized |
| Product accessories | TXV accessories |
| Product group | Expansion valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Thermostatic expansion valve |
| Product Type | TD 1 |
| Quantity per packing format | 32 pc |
| Rated cap. cond. Range N [IMP] | tcond=90 °Ftevap=41 °Ftliq=82 °F |
| Rated cap. cond. Range N [SI] | tcond=32 °Ctevap=5 °Ctliq=28 °C |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Refrigerants | R134aR513A |
| SCIP dossier no. | 9f2414b3-aa78-434e-8c9d-36d1f712dbc4 |
| SCIP dossier product name | TD1/TDE1 -Thermostatic expansion valve |
| Serviceable | No |
| Static Superheat (SS) [°C] | 3.00 °C |
| Static Superheat (SS) [°F] | 5.40 °F |
| Temperature range [°C] [max] | 15 °C |
| Temperature range [°C] [min] | -25 °C |
| Temperature range [°F] [max] | 60 °F |
| Temperature range [°F] [min] | -15 °F |
| UL approval file name | SA7200 |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.148 Kilogram |
| Net weight | 0.124 Kilogram |
| Volume | 0.474 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424225957 |
| Proposition 65 | Cancer and Reproductive Harm |