
Thermostatic expansion valve, TD 1, R448A
068N5632
Temperature range [°C]: -40 - 10, Orifice capacities [kW]: 2.17, Pressure equalization: Internally equalized
068N5632
Product specifications
Characteristic | Value |
|---|---|
| Adjustable | No |
| Approval | C UL US LISTED |
| Balanced port [Yes/No] | No |
| Body material | Brass |
| Capillary tube length [in] | 30.0 in |
| Capillary tube length [mm] | 750 mm |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| Connection material | Copper |
| Contains batteries | No |
| DG Indicator Profile | Other Dangerous Goods |
| Direction | Angleway |
| Element temperature max. [°C] | 100 °C |
| Element temperature max. [°F] | 210 °F |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Factory setting [psig] | 65.1 psig |
| Filter | Integrated |
| Flow direction | Single-flow |
| Flow direction indicator | Stamped 1-way arrow |
| Inlet connection type | Solder, ODF |
| Inlet size [in] | 1/4 in |
| Material Description | TD 1 Expansion Valve AW I/32 |
| Max. Working Pressure [bar] | 34.0 bar |
| Max. Working Pressure [psig] | 500 psig |
| Orifice capacities [kW] | 2.17 kW |
| Orifice capacities [TR] | 0.62 TR |
Characteristic | Value |
|---|---|
| Orifice size | 2 |
| Outlet connection type | Solder, ODF |
| Outlet size [in] | 1/2 in |
| Packing format | Industrial pack |
| Parts included | Bulb strap |
| Pressure equalization | Internally equalized |
| Product accessories | TXV accessories |
| Product group | Expansion valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Thermostatic expansion valve |
| Product Type | TD 1 |
| Quantity per packing format | 32 pc |
| Rated cap. cond. Range N [IMP] | tliq=82 °Ftcond=90 °Ftevap=41 °F |
| Rated cap. cond. Range N [SI] | tliq=28 °Ctcond=32 °Ctevap=5 °C |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Refrigerants | R448A |
| SCIP dossier no. | 9f2414b3-aa78-434e-8c9d-36d1f712dbc4 |
| SCIP dossier product name | TD1/TDE1 -Thermostatic expansion valve |
| Serviceable | No |
| Static Superheat (SS) [°C] | 3.00 °C |
| Static Superheat (SS) [°F] | 5.40 °F |
| Temperature range [°C] [max] | 10 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 50 °F |
| Temperature range [°F] [min] | -40 °F |
| UL approval file name | SA7200 |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.172 Kilogram |
| Net weight | 0.145 Kilogram |
| Volume | 0.474 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162783597 |
| Proposition 65 | Cancer and Reproductive Harm |