
Valve body for expansion valve, TEH, Flange, 22 mm, Flange, 25 mm
067B4015
Direction: Straightway, Used for product: TQ 12; TE 12, Inlet connection type: Flange, Inlet size [mm]: 22, Outlet connection type: Flange, Outlet size [mm]: 25
067B4015
Product specifications
Characteristic | Value |
|---|---|
| Approval | LLC CDC TYSK |
| Balanced port [Yes/No] | No |
| Body material | Brass |
| China RoHS compliance | Out of scope |
| Connection material | Brass |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Out of scope |
| Flow direction | Single-flow |
| Flow direction indicator | Embossed 1-way arrow |
| Inlet connection type | Flange |
| Inlet size [mm] | 22.00 mm |
| Material Description | TE 12 Valve Body FS |
| Outlet connection type | Flange |
Characteristic | Value |
|---|---|
| Outlet size [mm] | 25.00 mm |
| Packing format | Multi pack |
| Parts included | ScrewsWashers |
| Parts Program name | TE 12TQ 12 |
| Product accessories | FlangesTXV accessories |
| Product group | Expansion valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Valve body for expansion valve |
| Product Type | TEH |
| Quantity per packing format | 16 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 3e6257ae-4c71-440b-b37c-a7fc7f28ad0e |
| SCIP dossier product name | TD/TDE1 |
| Serviceable | TXV spare parts |
| Used for product | TE 12TQ 12 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.356 Kilogram |
| Net weight | 1.1 Kilogram |
| Volume | 0.854 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428321181 |
| Proposition 65 | Cancer and Reproductive Harm |