
Element for expansion valve, TE 55, R22/R407C
067G3217
Temperature range [°C]: -60 - -25, Pressure equalization: Externally equalized
067G3217
Product specifications
Characteristic | Value |
|---|---|
| Approval | EACLLC CDC TYSK |
| Body material | Brass |
| Capillary tube length [in] | 197.0 in |
| Capillary tube length [mm] | 5000 mm |
| China RoHS compliance | Yes |
| Contains batteries | No |
| DG Indicator Profile | Other Dangerous Goods |
| Equalization connection type | Flare |
| Equalization size [in] | 1/4 in |
| EU RoHS compliance | Out of scope |
| Material Description | TE 55 Element BMOP |
| Max. Working Pressure [bar] | 28.0 bar |
| Max. Working Pressure [psig] | 400 psig |
| MOP Point [°C] | -20 °C |
| MOP Point [°F] | -4 °F |
| MOP Point [psig] | MOP 20 |
| Packing format | Multi pack |
| Parts included | Bulb strapGasketKeyO-ring |
| Parts Program name | TE 55 |
Characteristic | Value |
|---|---|
| Pressure equalization | Externally equalized |
| Product accessories | TXV accessories |
| Product group | Expansion valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Element for expansion valve |
| Product Type | TE 55 |
| Quantity per packing format | 9 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Refrigerants | R22/R407C |
| SCIP dossier no. | ff671f9c-bda6-4022-947f-5e1343bd8300 |
| SCIP dossier product name | TE -Thermostatic expansion valve |
| Serviceable | TXV spare parts |
| Superheat setting | Adjustable |
| Temperature range [°C] [max] | -25 °C |
| Temperature range [°C] [min] | -60 °C |
| Temperature range [°F] [max] | -15 °F |
| Temperature range [°F] [min] | -75 °F |
| Type designation | Element |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.84 Kilogram |
| Net weight | 0.69 Kilogram |
| Volume | 2.254 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428322294 |
| Proposition 65 | Cancer and Reproductive Harm |