
Electric expansion valve, ETS 5T10L
034G6802
Refrigerants: R744, Max. Working Pressure [bar]: 140, Connection type: Solder, ODM, Packing format: Industrial pack, Quantity per packing format: 40
034G6802
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 80 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 176 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Category | Art. 4, par. 3 |
| CE evaluated | No |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Compatible Danfoss controllers | EIM 336EKE 100EKE 1AEKE 1BEKE 1C |
| Connection material | Cu-plated SS |
| Connection type | Solder, ODM |
| Contains batteries | No |
| Design config. Style | L |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flow characteristic | Linear |
| Flow direction | Bi-flow |
| Fluid Group | 2 |
| Identical product | 034G6852 |
| In scope of WEEE | No |
| Inlet connection type | Solder ODM |
| Inlet size [in] | 1/4 in |
| Inlet size [mm] | 6.35 mm |
| Lubricants compatibility | PAGPOE |
| Manual operation option | AST-G service driverManual coil |
| Material Description | ETS 5T10L Elec. exp. valve L 14x14 I/40 |
| Max. Leakage [cm³/min] | 150 cm³/min |
| Max. Working Pressure [bar] | 140.0 bar |
| Max. Working Pressure [psig] | 2030 psig |
| MaxOPD [bar] | 120.0 bar |
| MaxOPD [psig] | 1740 psig |
| MaxOPD reverse [bar] | 120 bar |
| MaxOPD reverse [psi] | 1740.0 psi |
Characteristic | Value |
|---|---|
| Motor type | Permanent magnet stepper motor |
| Orifice size [mm] | 1.00 mm |
| Outlet connection type | Solder ODM |
| Outlet size [in] | 1/4 in |
| Outlet size [mm] | 6.35 mm |
| Packing format | Industrial pack |
| Parts Program name | ETS 5T |
| Product accessories | Electric valve accessories |
| Product group | Expansion valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Electric expansion valve |
| Product Type | ETS 5T10L |
| Quantity per packing format | 40 pc |
| Rated cap. conditions [SI] | Subcooling=0 ºCSuperheat=0 ºC;tcond=-5 ºCtevap=-25 ºC |
| Rated capacity R744 [kW] | 7.27 kW |
| Rated capacity R744 [TR] | 2.1 TR |
| REACH Candidate List substances 0.1 | No |
| Refrigerant temperature [ºC] [max] | 80 °C |
| Refrigerant temperature [ºC] [min] | -40 °C |
| Refrigerant temperature [ºF] [max] | 176 °F |
| Refrigerant temperature [ºF] [min] | -40 °F |
| Refrigerants | R744 |
| Relative humidity (RH) [%] [max] | 95 % RH |
| Relative humidity (RH) [%] [min] | 0 % RH |
| Serviceable | No |
| Step mode | 1-2 excitation (half step)2-2 excitation (full step) |
| Storage temperature range [°C] [max] | 65 °C |
| Storage temperature range [°C] [min] | -30 °C |
| Storage temperature range [°F] [max] | 149 °F |
| Storage temperature range [°F] [min] | -22 °F |
| Total steps | 480 (half steps) |
| UL evaluated | No |
| Valve open pulses@normal flow | 55 ± 16 steps |
| Valve open pulses@reverse flow | 55 ± 16 steps |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.053 Kilogram |
| Net weight | 0.036 Kilogram |
| Volume | 0.3 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255035855 |
| Proposition 65 | Cancer and Reproductive Harm |