
Pilot operated servo valve, ICSH 40, 40 mm, Butt weld
027H4308
Inlet connection type: Butt weld, Connection standard: ASME B 36.10M SCHEDULE 80, Inlet connection size [mm]: 40, Kv value [m³/h]: 27
027H4308
Product specifications
Characteristic | Value |
|---|---|
| Approval | EACTÜVUAUL |
| Category | II |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection standard | ASME B 36.10M SCHEDULE 80 |
| Contains batteries | No |
| Cv value [gal/min] | 31.000 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Fluid Group | 1 |
| Inlet connection size [in] | 1 1/2 in |
| Inlet connection size [mm] | 40.00 mm |
| Inlet connection type | Butt weld |
| Kv value [m³/h] | 27.000 m³/h |
| Material Description | ICSH 40 ANSI |
| Max. Working Pressure [bar] | 65.0 bar |
| Max. Working Pressure [psig] | 943 psig |
| Outlet connection size [in] | 1 1/2 in |
Characteristic | Value |
|---|---|
| Outlet connection size [mm] | 40.0 mm |
| Outlet connection type | Butt weld |
| Packing format | Single pack |
| Product description | Servo operated valve |
| Product group | Press. and temp. regul. valves |
| Product line | Industrial Refrigeration |
| Product name | Pilot operated servo valve |
| Product Type | ICSH 40 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Refrigerants | R1234yfR1234ze(E)R125R134aR152aR170R22R227eaR236faR245faR290R32R401AR402AR404AR407AR407BR407CR407FR407HR409AR410AR413AR417AR421AR422AR422BR422DR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR452CR454AR454BR454CR455AR463AR502R507AR512AR513AR513BR515AR515BR516AR600R600aR717R744 |
| Temperature range [°C] [max] | 120 °C |
| Temperature range [°C] [min] | -60 °C |
| Temperature range [°F] [max] | 248 °F |
| Temperature range [°F] [min] | -76 °F |
| Top cover | 3 function modules |
| UL approval file name | REFRIGERANT VALVE 53R0 |
| UL evaluated | Yes |
| Valve version | Standard version |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.999 Kilogram |
| Net weight | 7.168 Kilogram |
| Volume | 8.68 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428003230 |
| Proposition 65 | Cancer and Reproductive Harm |