Pilot operated servo valve, ICS 50-DM
148X1455
Connection Type: Socket weld, Connection standard: ASME B 16.11, Top cover: 3 function modules
148X1455
Product specifications
Characteristic | Value |
|---|---|
| Body material | Steel |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection standard | ASME B 16.11 |
| Connection Type | Socket weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Inlet connection size [in] | 2 in |
| Inlet connection size [mm] | 50.00 mm |
| Inlet connection standard | Socket weld |
| Material Description | ICS 50 -DM, 2" SW , CVE-L |
| Outlet connection size [in] | 2 in |
| P-port type | CVP-L |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Pressure range [psig] (CVP) [max] | 102.0 psig |
| Pressure range [psig] (CVP) [min] | 19.5 psig |
| Pressure range [psig] Pe | 754.0 psig |
| Product description | Electronic control. regulator |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Pilot operated servo valve |
| Product Type | ICS 50-DM |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Refrigerants | R1234yfR1234ze(E)R125R134aR22R227eaR236faR245faR32R401AR402AR404AR407AR407BR407CR407FR407HR409AR410AR417AR421AR422AR422BR422DR438AR442AR444AR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR502R507AR513AR513BR515AR515BR516AR717R744 |
| SI-port type | EVM NC |
| SII-port type | CVE-L |
| Top cover | 3 function modules |
| US label additional text | with change over to constant p |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.004 Kilogram |
| Net weight | 6.169 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 22.493 Liter |
| Proposition 65 | Cancer and Reproductive Harm |