
Pilot operated servo valve, ICS 65-B
148X1336
Connection type: Soldering, Connection standard: ASME B 16.22, Connection size [in]: 2 5/8 in, Top cover: Actuator
148X1336
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection size [in] | 2 5/8 in |
| Connection standard | ASME B 16.22 |
| Connection type | Soldering |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | ICS 65-B 2-5/8" ODS conn. 20" to 102 p |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Port size (Nominal) [in] | 2 1/2 in |
| Pressure range [psig] Pe [max] | 102.0 psig |
| Pressure range [psig] Pe [min] | 0.0 psig |
| Product description | Inlet press. regulator |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Pilot operated servo valve |
| Product Type | ICS 65-B |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Top cover | Actuator |
| US label additional text | w/electric wide-opening |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 18.451 Kilogram |
| Net weight | 16.835 Kilogram |
| Volume | 68.684 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428653718 |
| Proposition 65 | Cancer and Reproductive Harm |