
Pilot operated servo valve, ICS 20-S-HA4AS
148X0966
Product description: Inlet press. regulator, 20 psig - 102 psig, Top cover: 3 function modules
148X0966
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | ICS 20-S-H A4AS 3/4 (20in HG - 102 psig) |
| Packing format | Single pack |
| Pressure range [psig] Pe [max] | 102.0 psig |
| Pressure range [psig] Pe [min] | 20.0 psig |
Characteristic | Value |
|---|---|
| Product description | Inlet press. regulator |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Pilot operated servo valve |
| Product Type | ICS 20-S-HA4AS |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Refrigerants | R1234yfR1234ze(E)R125R134aR170R22R227eaR236faR245faR32R401AR402AR404AR407AR407BR407CR407FR407HR409AR410AR417AR421AR422AR422BR422DR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR502R507AR513AR513BR515AR515BR516AR717R744 |
| Top cover | 3 function modules |
| US label additional text | w/electric shut-off |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 9.187 Kilogram |
| Net weight | 0.007 Kilogram |
| Volume | 8.68 Cubic decimeter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428943413 |
| Proposition 65 | Cancer and Reproductive Harm |