Pilot operated servo valve, ICS 150-B
148X0632
Connection Type: Butt weld, Connection standard: ASME B 36.10M SCHEDULE 80, Connection size [in]: 6 in, Top cover: 3 function modules
148X0632
Product specifications
Characteristic | Value |
|---|---|
| Body material | Steel |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Comments | EVM PILOT VALVE NC |
| Connection size [in] | 6 in |
| Connection standard | ASME B 36.10M SCHEDULE 80 |
| Connection Type | Butt weld |
| Contains batteries | No |
| Description | ICS 150-B, 6" BW, 20to102PSIG |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Inlet connection size [in] | 6 in |
| Inlet connection standard | ASME B 36.10M SCHEDULE 8 |
| Inlet connection type | Butt weld |
| Material Description | ICS 150-B, 6" BW, 20 - 102 psig |
| Outlet connection size [in] | 6 in |
| Outlet connection standard | ASME B 36.10M SCHEDULE 8 |
| Outlet connection type | Butt weld |
Characteristic | Value |
|---|---|
| P-port type | CVP-L PILOT |
| Packing format | Single pack |
| Port size (Nominal) [in] | 6 in |
| Pressure range [psig] (CVP) [max] | 102.0 psig |
| Pressure range [psig] (CVP) [min] | 19.5 psig |
| Pressure range [psig] Pe [max] | 102.0 psig |
| Pressure range [psig] Pe [min] | 19.5 psig |
| Product description | Inlet press. regulator |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Pilot operated servo valve |
| Product Type | ICS 150-B |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Refrigerants | R1234yfR1234ze(E)R125R134aR22R227eaR236faR245faR32R401AR402AR404AR407AR407BR407CR407FR407HR409AR410AR417AR421AR422AR422BR422DR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454CR455AR463AR502R507AR513AR513BR515AR515BR516AR717R744 |
| SI-port type | PLUG A |
| SII-port type | EVM-NC PILOT |
| Top cover | 3 function modules |
| US label additional text | w/electric wide-opening |
| Used for product comments | Dual Pressure Regulator |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 130 Kilogram |
| Net weight | 129.618 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 203.4 Liter |
| Proposition 65 | Cancer and Reproductive Harm |