
Pilot operated servo valve, ICS 32
148X0212
Connection type: Butt weld, Connection standard: ASME B 36.10M SCHEDULE 80, Connection size [in]: 1 1/4 in, Top cover: 1 function module
148X0212
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection size [in] | 1 1/4 in |
| Connection standard | ASME B 36.10M SCHEDULE 80 |
| Connection type | Butt weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | ICS 32 SOLENOID,1-1/4" BW CONN." |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Port size (Nominal) [in] | 1 1/4 in |
| Product description | Solenoid Valve |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Pilot operated servo valve |
| Product Type | ICS 32 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Top cover | 1 function module |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.66 Kilogram |
| Net weight | 0.007 Kilogram |
| Volume | 6.886 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428490054 |
| Proposition 65 | Cancer and Reproductive Harm |