
Pilot operated servo valve, ICS 25-25-STD
148X0177
Connection type: Butt weld, Connection standard: ASME B 36.10M SCHEDULE 80, Connection size [in]: 1 in, Top cover: 1 function module
148X0177
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection size [in] | 1 in |
| Connection standard | ASME B 36.10M SCHEDULE 80 |
| Connection type | Butt weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | ICS 25-25-STD. 1"BW,20 inHg to 102PSIG |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Port size (Nominal) [in] | 1 in |
| Pressure range [psig] Pe [max] | 102.0 psig |
| Pressure range [psig] Pe [min] | 20.0 psig |
| Product description | Inlet press. regulator |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Pilot operated servo valve |
| Product Type | ICS 25-25-STD |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Top cover | 1 function module |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.9 Kilogram |
| Net weight | 0.007 Kilogram |
| Volume | 22.493 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428489577 |
| Proposition 65 | Cancer and Reproductive Harm |