
Pilot operated servo valve, ICS3E 25-20, 25 mm, Butt weld
027H2178
Inlet connection type: Butt weld, Connection standard: EN 10220, Inlet connection size [mm]: 25, Kv value [m³/h]: 8
027H2178
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEEACUA |
| Category | Art. 4, par. 3 |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection standard | EN 10220 |
| Contains batteries | No |
| Cv value [gal/min] | 9.300 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Fluid Group | 1 |
| Inlet connection size [in] | 1 in |
| Inlet connection size [mm] | 25.00 mm |
| Inlet connection type | Butt weld |
| Kv value [m³/h] | 8.000 m³/h |
| Material Description | ICS3E 25-20 25 DIN |
| Max. Working Pressure [bar] | 65.0 bar |
Characteristic | Value |
|---|---|
| Max. Working Pressure [psig] | 943 psig |
| Outlet connection size [in] | 1 in |
| Outlet connection size [mm] | 25.0 mm |
| Outlet connection type | Butt weld |
| Packing format | Single pack |
| Product description | Servo operated valve |
| Product group | Press. and temp. regul. valves |
| Product line | Industrial Refrigeration |
| Product name | Pilot operated servo valve |
| Product Type | ICS3E 25-20 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Refrigerants | R1270R170R290R600R600aRE170 |
| Temperature range [°C] [max] | 120 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 248 °F |
| Temperature range [°F] [min] | -40 °F |
| Top cover | 3 function modules |
| Valve version | Special version, ATEX |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.593 Kilogram |
| Net weight | 4.426 Kilogram |
| Volume | 8.68 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428300322 |
| Proposition 65 | Cancer and Reproductive Harm |