
Evaporator pressure regulator, KVP 12
034L1028
Inlet size [mm]: 12, Outlet size [mm]: 12, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Kv value [m³/h]: 2.5, Max. Working Pressure [bar]: 18
034L1028
Product specifications
Characteristic | Value |
|---|---|
| Approval | C UL US LISTEDEACRoHSRoHS ChinaUA |
| Approval file name | REFRIGERANT VALVE 53R0 |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Cv value [gal/min] | 2.900 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Equipment | Schrader valve access port |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Factory setting [psig] | 29.0 psig |
| Flow direction indicator | Engraved 1-way arrow |
| Identical product | 034L0028 |
| Inlet connection type | Solder, ODF |
| Inlet size [mm] | 12.00 mm |
| Kv value [m³/h] | 2.500 m³/h |
| Kv value note | AT MAX P-BAND |
| Lubricants compatibility | Oilfree applications |
| Material Description | KVP 12 Evaporator Pres. Reg. I/18 |
| Max. test pressure [bar] | 19.8 bar |
| Max. test pressure [psig] | 286.0 psig |
| Max. Working Pressure [bar] | 18.0 bar |
| Max. Working Pressure [psig] | 260 psig |
| Medium temperature range [°C] [max] | 130 °C |
| Medium temperature range [°C] [min] | -45 °C |
| Medium temperature range [°F] [max] | 266 °F |
| Medium temperature range [°F] [min] | -49 °F |
| Oil free refrigerants | R1234ze(E)R513A |
| Other RoHS documentation | EAEU RoHS |
| Outlet connection type | Solder, ODF |
Characteristic | Value |
|---|---|
| Outlet size [mm] | 12.00 mm |
| P band max. [bar] | 1.7 bar |
| P band max. [psi] | 24.6 psi |
| Packing format | Industrial pack |
| Product accessories | No |
| Product group | Press. and temp. regul. valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Evaporator pressure regulator |
| Product Type | KVP 12 |
| Quantity per packing format | 18 pc |
| Rated capacity R134a [kW] | 2.80 kW |
| Rated capacity R134a [TR] | 0.90 TR |
| Rated capacity R22 [kW] | 4.00 kW |
| Rated capacity R22 [TR] | 1.30 TR |
| Rated capacity R404A/R507 [kW] | 3.60 kW |
| Rated capacity R404A/R507 [TR] | 1.20 TR |
| Rated capacity R407C [kW] | 3.70 kW |
| Rated capacity R407C [TR] | 1.20 TR |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Refrigerants | R1234yfR1234ze(E)R1270R134aR22R290R404AR407AR407CR407FR407HR422BR422DR448AR449AR449BR450AR452AR454AR454CR455AR507AR513AR515BR516AR600R600a |
| Regulation range [bar] [max] | 5.5 bar |
| Regulation range [bar] [min] | 0.0 bar |
| Regulation range [psig] Pe [max] | 80.00 psig |
| Regulation range [psig] Pe [min] | 0.00 psig |
| SCIP dossier no. | 842c526f-b213-4baa-869c-a91bb999a318 |
| SCIP dossier product name | KV |
| Serviceable | KV valves spare parts |
| UL approved refrigerants | R134aR22R404AR407AR407CR407FR407HR422BR422DR448AR449AR449BR450AR452AR507AR513AR515B |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.32 Kilogram |
| Net weight | 0.306 Kilogram |
| Volume | 0.62 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428410991 |
| Proposition 65 | Cancer and Reproductive Harm |