
Function module, ICSX 65
027H6900
Function module, Kv value [m³/h]: 70, Used for product: ICF 65-3; ICV 65, Parts included: O-rings; Gasket
027H6900
Product specifications
Characteristic | Value |
|---|---|
| Brand | ICV Flexline |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Comments | FUNCTION MODULE INSTALLED |
| Contains batteries | No |
| Cv value [gal/min] | 81.200 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Kv value [m³/h] | 70.000 m³/h |
| Material Description | ICSX 65 Function module no equalization |
| Packing format | Single pack |
| Parts included | GasketO-rings |
Characteristic | Value |
|---|---|
| Parts Program name | ICS |
| Product accessories | ICM / ICS / ICLX accessories |
| Product description | Function Module |
| Product group | Press. and temp. regul. valves |
| Product line | Industrial Refrigeration |
| Product name | Function module |
| Product Type | ICSX 65 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Refrigerants | R1233zd(E)R1234yfR1234ze(E)R125R134aR152aR22R227eaR236faR245faR290R32R401AR402AR404AR407AR407BR407CR407FR407HR409AR410AR413AR417AR421AR422AR422BR422DR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR502R507AR512AR513AR513BR515AR515BR516AR717R744 |
| Serviceable | ICM / ICS / ICLX spare parts |
| Used for product | ICF 65-3ICV 65 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.74 Kilogram |
| Net weight | 2.461 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 4.976 Liter |
| EAN/UPC | 5702424614232 |