
ICD 50
027H5206
Product type: ICD 50, Kv value [m³/h]: 28.2, Cv value [gal/min]: 32.9, Used for product: ICV 50
027H5206
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| Cv value [gal/min] | 32.900 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Kv value [m³/h] | 28.200 m³/h |
| Material Description | ICD 50 |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Product description | Damper and Check valve |
| Product group | Press. and temp. regul. valves |
| Product line | Industrial Refrigeration |
| Product name | Ecodamper |
| Product Type | ICD 50 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Refrigerants | R717 |
| Used for product | ICV 50 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 16 Kilogram |
| Net weight | 7.7 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 106.088 Liter |
| EAN/UPC | 5715162931028 |