
ICD 32
027H3206
Product type: ICD 32, Kv value [m³/h]: 12.1, Cv value [gal/min]: 14.1, Used for product: ICV 32
027H3206
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| Cv value [gal/min] | 14.100 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Kv value [m³/h] | 12.100 m³/h |
| Material Description | ICD 32 |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Product description | Damper and Check valve |
| Product group | Press. and temp. regul. valves |
| Product line | Industrial Refrigeration |
| Product name | Ecodamper |
| Product Type | ICD 32 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Refrigerants | R717 |
| Used for product | ICV 32 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 14.956 Kilogram |
| Net weight | 11.606 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 106.088 Liter |
| EAN/UPC | 5715162930991 |